Contact
Sales Manager
Paul Habberfield
Tel: +44 (0) 1423 862677
Fax: +44 (0) 1423 868340







Noise Control, Vibration or Shock

For molding materials, custom parts and grommets we offer numerous thermoplastic and thermoset materials, engineered to control noise, vibration and shock.



Through the broad range of standard isolators and mounts molded from proprietary, highly damped ISODAMP, ISOLOSS and VersaDamp elastomers and with numerous configurations and material formulations available we can offer a solution for almost any application.
 
Thermoplastics                                                                                                   
 
ISODAMP C-1000 Series - these are highly damped vinyl
materials that exhibit Noise Control Grommetsextremely low amplification at
resonance and quick return to system equilibrium after shock input. Produced as three formulations, designed to work in different temperature ranges, all three are soft, pliable, strong and wear resistant.
 
ISODAMP C-8000 Series - boasting the same benfits as
the C-1000 series, plus they are halogen free,
environmentally clean and provide excellent flammability
performance, without halogens, silicones or metal oxides.
 Grommets
VersaDamp 2000 Series - TPE's are olefinic dynamic vulcanizates.They optimise damping performance and/or hardness. Their hardness ranges from 40 Shore A to 74 Shore A and have numerous energy control capabilities.
 
Thermosets
 
ISOLOSS HD Elastomers - offer excellent load bearing
strength, compression set and stiffness stability over a
wide temperature range. With excellentTrelleborg Grommets environmental
resistance they are specifically desingned for use in
mental bonded elastomeric mounts.
 
ISOLOSS VL Elastomers - are able to combine extremely low modulus and good damping performance with stable material properties and strength throughout a useful temperature range.
 
 
   
Last updated 2009-09-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBxi}t5pijjmznqmtlH|zmttmjwzo5kwuxi}t5pijjmznqmtlH|zmttmjwzo5kwu