Damping and Isolation
These materials are designed to rapidly dissipate shock energy and reduce vibrations.
Available in a vairety of forms - sheets, rolls, die - cut and custom molded parts we can help achieve high-performance vibration control under diverse physical, temperature and environmental conditions.
ISODAMP materials are specifically designed to prevent ringing in lightweight precision equipment frames or to reduce hydrdynamic vibrations in massive ship hulls, and anything else in between.
Our damping and isolation materials offer:-
- Minimum weight with maximum performance
- Excellent flame resistance - specific styles to meet UL 94, V-0, FAR, ATS and QPL MIL specifications
- Pressure sensitive adhesive backing, in sheet or die cut form
- Wide range of choices for discrete thickness and temperature regimes
- Extensional, composite and constrained layer systems
- Flexibility and easy install
- Die, web or kiss cut
- Custom sizes and composites available