Contact
Sales Manager
Paul Habberfield
Tel: +44 (0) 1423 862677
Fax: +44 (0) 1423 868340







Barriers and Composites

TUFCOTE sound barriers and barrier composites meet the physical and performance requirements of virtually any application.



We offer a complete range of TUFCOTE sound barriers and barrier composites in a variety of standard and custom configurations.
 
Incorporating a sound barrier between a noise source and the receiver is traditionally one of the most effective ways to control the transmission of airborne noise. Barrier materials deflect and contain airborne sound waves by means of their mass. Our flexible barriers offer distinct advantages over high stiffness materials, which exhibit a coincidence frequency at which they readily transmit noise.
 
Our barrier and absorber composites feature TUFCOTE acoustical foam bonded to one or both sides of a flexible barrier. Available in two and three layer configurations, our barrier composites combine excellent noise transmission loss and sound absorption performance with the installation convenience of a single product.
 
The barriers are:-Barriers and Barrier Composites
 
  • Loaded vinyl or urethane, so there is no lead content.
  • Flexible and easy to cut and install
  • High transmission loss performance
  • Numerous constructions are available
  • Ideal for demanding environments
 
 
Last updated 2009-06-11 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBxi}t5pijjmznqmtlH|zmttmjwzo5kwuxi}t5pijjmznqmtlH|zmttmjwzo5kwu