Absorbing Foams
TUFCOTE foams are manufactured using a proprietary thin sheet casting process that chemically bonds the foams to a variety of film facings or to barrier or damping materials to form integrated composite products.
The foam is supplied in rolls, sheets or as custom die-cut parts.
All come with or without pressure sensitve adhesive (PSA) backing and thicknesses range from 0.25 inches to 2 inches.
TUFCOTE acoustical absorbing foams are available in a variety of types:-
- M-Series foams are formulated specifically for the transportation industry
- E-Series foams are for general OEM use
- H-Series foams feature additional flame retardants
- QUASH self supporting sound management foams withstand exposure to fluids, grease and oil
- Foams can be combined with TUFCOTE barriers, a variety of functional facings and PSA backing