Contact
Iain Tait
Sales and Marketing Director
tel: +44 (0) 1423 862677
fax: + 44 (0) 1423 868340







Lightweight Insulation


UMI 1075 INSULATION

10 ton typical weight saving on Destroyer
Improved Thermal & Acoustic performance over competitors

Description
Dowmarine - UMI1075 Marine Insulation is a light weight, water repellent, glass wool hull board, for use as a thermal and acoustical insulation in marine applications. The product is produced by a flame attenuation process incorporating a flame retardant, thermoset binder system.

Characteristics
Dowmarine - UMI1075 Marine Insulation products are manufactured with a patented controlled fibre diameter and density to insure consistent thermal and acoustic performance.
Maximum performance temperature for un-faced products are 232ºC (450ºF).

Properties
Dowmarine - UMI1075 Marine Insulation products meet the performance requirements of:
MIL-I-742F
MIL-I-22023D
DOD-I-24688.

Packaging
Products are packaged in cardboard boxes identified with product code and description. Non standard packaging is available. Custom sizes are available on request

Performance facings
Dowmarine - UMI1075 Marine Insulation is available faced with glass fiber cloth, perforated cloth, white Mylar film and other specialty facings as needed to meet performance requirements.


DOWMARINE FIBRE INSULATION UMI 1075-TEST DATA

Density 13kgm3
Non-combustibility test IMO resolution msc. 61(67)
Smoke index Def Stan 02-711
Oxygen index BS en ISO 4589
Flammability temperature index BS en ISO 4589-3
Elemental composition Lassiagne sodium fusion
Toxicity index Def Stan 020-713
Spread of flame BS 476 part 7
Alkalinity NES 802 part3
Water absorption BS 2972 section 11 partial immersion
Glass cloth puncture resistance NES 802 part1 4.8a
Institute of naval medicine No objections on health & safety
Thermal conductivity
0.038 w/mk @25mm thk 
ASTM c 177-97
Compression set Mil-1-742f sect 3.6 & 4.7.5.
Sound absorption hz (Mil-1-23054)
25mm unfaced nrc 0.75 (dod-1-24688,ty ii, cl ii)
Inter laminate adhesion Accordance with NES 802 section 4.7:2000



Density (Un-Faced) Thickness
13KgM³ 1", 2" ±1/8"
Length Width
36", 38", 48" ±1/4" 24" ±1/4"


Thermal Properties
ASTM C177-97 (Guarded Hot Plate Apparatus)
Test Units Glass Fiber Cloth Faced Un-Faced
    1" 2"
Conductivity, k Btu-in/hr-ft²-°F 0.269 0.28
Resistivity, R Hr-ft²-°F/btu 3.719 6.973



Sound Absorption Coefficient
ASTM C423-02 (Reverberation Room Method)
Frequency Un- Faced Perforated White Mylar
  Glass Fiber Cloth Film
Faced Faced
HZ 1" 2" 1" 2" 1" 2"
125 0.06 0.15 0.08 0.30 0.11 0.23
250 0.15 0.42 0.29 0.78 0.22 0.72
500 0.73 1.20 0.75 1.28 0.87 1.17
1000 1.00 1.10 1.08 1.10 0.96 0.85
2000 1.07 1.05 0.97 0.99 0.49 0.68
4000 1.07 1.07 0.76 0.87 0.24 0.29
NRC 0.75 0.95 0.75 10.50 0.65 0.85

Last updated 2007-09-21 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBqiqv5|iq|H|zmttmjwzo5kwuqiqv5|iq|H|zmttmjwzo5kwu