Gliders, Sailplanes and Light Aircraft

Over the last year an extensive amount of independent testing has been carried out on sailplane seating materials.



The result is two technical papers, Pressure Measurements and Comfort of Foam Safety Cushions for Confined Seating and A Simple Comparison of the Characteristics of Energy Absorbing Foams for Use in Safety Cushions in Glider Cockpit Environments, which compare the previous gliding industry standard foam for seating with our CONFOR Foam.

The overall findings state that CONFOR Foam significantly outperforms the competitor with regards to comfort and impact protection. The reports also show that:-
  •  84% of pilots were more comfortable sitting on CONFOR Foam Cushions
  • CONFOR is 20% - 300% better performing than competitor in impact testing
  • CONFOR significantly reduces deceleration in vertical crash impacts

 

 CONFOR Seat Cushion                   CONFOR Glider Seat Cushion                  CONFOR Foam for Gliding/ Light aircraft seating cushions

 

The tests found that a combination of 1" thick CF-47 and 1/2" thick CF-45 CONFOR Foams is the most effective seat cushion with respect to energy absorption and comfort for a glider/ light aircraft seat.

Seat Cushions are available in two standard sizes:-

  • 18" x 18" x 1.5"
  • 18" x 16" x 1.5"

Special orders are also available in square and rectangular sizes, of any dimension, within the full sheet size of 80" x 36" x 12" 

 

If you would like to receive the reports and some free samples of the foam, please complete the form below and we will send them out to you.
  

Order samples of the CONFOR Foam, along with the reports

 

Your Name
 
Your Company
 
Address
 
Country
 
Telephone number
 
Your e-mail address
 
Comments or questions
 
 
 
 
 
 
Last updated 2010-05-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message