Contact Us
Trelleborg CRP Ltd
AEM Product Group
Stanley Way,
Stanley,
Skelmersdale,
Lancashire,
WN8 8EA
England

Tel: +44 (0) 1695 712000
Fax: +44 (0) 1695 712111

Trelleborg Emerson & Cuming, Inc.
AEM Product Group
290 Forbes Boulevard,
Mansfield, MA,
02048-1817
USA

Tel: +1 774 719 1400
Fax: +1 774 719 1410







Syntac® 450 Product Sizes

Syntac® 450 is available from stock in the following sizes:
 
 
Rods
Item Number
Size
406100198 2.0" Dia x 24"                                                            
406100190 2.5" Dia x 24"
406100191 3.0" Dia x 24"
406100192 3.5" Dia x 24"
406100193 4.0" Dia x 24"
406100194 4.5" Dia x 24"
406100187 4.5" Dia x 30"
406100195 5.0" Dia x 24"
406100196 5.5" Dia x 24"
406100189 5.5" Dia x 30"
406100197 6.0" Dia x 24"
406100188 7.0" Dia x 24"
406100152 8.0" Dia x 24"
406100186 9.0" Dia x 12"
406100200 9.0" Dia x 14"
406100185 12" Dia x 14"
406100220 19" Dia x 12"
 
 
Blocks
Item Number Size                                                                          
406100199 6.0" x 12" x 24"
 
 
Sheets
Item Number
Size                                                                         
406100181 1.5" x 24" x 26"
406100182 2.0" x 24" x 26"
406100183 2.5" x 24" x 26"
406100184 3.0" x 24" x 26"
406100162 6.0" x 24" x 24"
Last updated 2008-04-02 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwuuiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwu