Contact Us
AEM Product Group
Trelleborg Offshore UK Ltd
Stanley Way,
Stanley
Skelmersdale,
Lancashire,
WN8 8EA
England

Tel: +44 (0) 1695 712000
Fax: +44 (0) 1695 712111

AEM Product Group
Trelleborg Offshore Boston, Inc.
290 Forbes Boulevard
Mansfield, MA
02048-1817
USA

Tel: +1 774 719 1400
Fax: +1 774 719 1410







Eccolite® Ultra

Eccolite® Ultra
The toughest and most robust syntactic composite material available for thermoforming in the market today

Eccolite® Ultra Thermoplastic composite material - Ultra high temperature, durable product that reduces mold sticking.   



Eccolite® Ultra thermoplastic composite tooling material is designed to maximize slip and clarity.
 
  • Ideal for tough, high temperature (420°F) tooling
  • Exhibits super smooth finish for increased part clarity
  • Provides for dust-free machining
  • Retains minimal polymer residue on plug surface
  • Is well suited for forming thin-walled structures, e.g. ribs

 

Typical Properties include:

  • Density: 26 lbs./ft3    
  • Color: White
  • Compressive strength: 10,000 psi
  • Compressive modulus: 343,000 psi
  • CTE: 17 x 10-6 in./in./°F

 


Eccolite® Ultra Datasheet [pdf 114 Kb]

Last updated 2008-04-08 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwuuiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwu