Contact Us
Trelleborg CRP Ltd
AEM Product Group
Stanley Way,
Stanley
Skelmersdale,
Lancashire,
WN8 8EA
England

Tel: +44 (0) 1695 712000
Fax: +44 (0) 1695 712111

Trelleborg Emerson & Cuming, Inc.
AEM Product Group
290 Forbes Boulevard
Mansfield, MA
02048-1817
USA

Tel: +1 774 719 1400
Fax: +1 774 719 1410







Pastes

We recognise that it is important to have the correct range of supplementary products and have developed a range of adhesives, sealers and repair pastes. Density matched products compliment the full range of tooling boards to offer a comprehensive suite of products for the tool or pattern maker.



Patch paste & repair systems
EP651 EP652 EP646 EP679
Mixed Viscosity at 25°C / 77°F (cP) 3400 Paste 3000 Paste
Pot Life at 25°C / 77°F (Mins) 30 30 20 10
Thin Film Gel at 25°C / 77°F (hours) 3.5 n/a 4 15 mins
Mix ratio by weight 100A:10B n/a 100A:14B 100A:21B
Colour Brown Reddish/Brown Orange Blue
Astm D - 2240 Shore D Hardness 74 75-80 n/a 68
Astm D - 792 Specific Gravity 1.094 n/a n/a 0.65
CTE m/m/°C in/in/°F n/a n/a n/a

3.2 x 10 -5

1.8 x 10 -5

Comments Density matched  brown adhesive for use with EP650 & TB650 Brown patch paste Filled patch system or EP671 board Blue patch paste
 

 


Download this information [pdf 29Kb]

 

 

Last updated 2008-04-08 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwuuiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwu