Contact Us
Trelleborg CRP Ltd
AEM Product Group
Stanley Way,
Stanley
Skelmersdale,
Lancashire,
WN8 8EA
England

Tel: +44 (0) 1695 712000
Fax: +44 (0) 1695 712111

Trelleborg Emerson & Cuming, Inc.
AEM Product Group
290 Forbes Boulevard
Mansfield, MA
02048-1817
USA

Tel: +1 774 719 1400
Fax: +1 774 719 1410







Eccospheres® Product Customisation

In addition to offering a range of engineered products, AEM Product Group will customise or develop new products according to customers' requirements. Properties such as density, collapse pressure and packing factor can be altered, resulting in a unique engineered microsphere. We also have the capability to surface treat microspheres with either silanes or even metallic coatings and can offer a vast improvement in packing factor by the introduction of binary systems.



Speciality Coatings
We have developed specialised coating techniques, which have resulted in a new generation of high performance microspheres, aimed at markets such as aerospace, water treatement and cosmetics. By coating the microspheres with titania, copper, silver or nickel and maintaining the low density exhibited by the microspheres, the following physical properties can be achieved:
 
  • Magnetic
  • Super paramagnetic
  • Flourescent
  • Conductive
  • Radar absorbent
  • Chelating

 

We offer technical assistance and expertise in achieving an optimum product.

Surface Treatment
Various other coatings may be applied to Eccospheres® glass microspheres which improve the interfacial bonding between the glass and resin. Such treatments result in improved properties in the finished product. Standard silane coatings include:
 
  • S1 - N-Phenyl Amino
  • S2 - Epoxy Functional
  • S3 - Alkyl Chloro Functional
  • S4 - Alkyl Amino Functional

 

These are effective in most polymer systems, however other surface treatments will be considered.

Binary Systems
Eccospheres® glass microspheres offer a minimum packing factor of 62%, this can be increased up to 70% dry by the blending of 2 grades of microspheres, each having a very narrow particle distribution curve. Binary systems are tailored to the requirements of each customer.
 
Testing
A certificate of conformance is supplied as standard. Additional specified product testing of physical properties, such as packing factor, sieve analysis, isostatic collapse pressure, pH, moisture and sinkers are available on request.
Last updated 2008-04-02 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwuuiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwu