Contact Us
AEM Product Group
Trelleborg Offshore UK Ltd
Stanley Way,
Stanley
Skelmersdale,
Lancashire,
WN8 8EA
England

Tel: +44 (0) 1695 712000
Fax: +44 (0) 1695 712111

AEM Product Group
Trelleborg Offshore Boston, Inc.
290 Forbes Boulevard
Mansfield, MA
02048-1817
USA

Tel: +1 774 719 1400
Fax: +1 774 719 1410







Adhesives

We recognise that it is important to have the correct range of supplementary products and have developed a range of adhesives, sealers and repair pastes. Density matched products complement the full range of tooling boards to offer a comprehensive suite of products for the tool or pattern maker.



Adhesives
EP551 EP578 EP574
Mixed Viscosity at 25°C / 77°F (cP) 1800 10000 700
Pot Life at 25°C / 77°F (Mins) 30 75 20
Thin Film Gel at 25°C / 77°F (hours) 3-5 4 2-4
Mix ratio by weight 100A:14B 100A:20B 100A:25B
Colour Clear Blue Amber/Red
Astm D - 2240 Shore D Hardness 88 68 82
Astm D - 792 Specific Gravity 1.15 0.65 1.15
CTE m/m/°C in/in/°F

4.8 x 10 -5

2.7 x 10 -5

32.4 x 10 -5

18 x 10 -5

6.3 x 10 -5

3.5 x 10 -5

Comments Clear unfilled adhesive for use with complete range Density matched blue adhesive for use with EP678 TB610 & TB620 Adhesive for thin bond lines

 


Download this information [pdf 29Kb]

  

 

Last updated 2008-04-08 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwuuiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwu