Contact Us
AEM Product Group
Trelleborg Offshore UK Ltd
Stanley Way,
Stanley,
Skelmersdale,
Lancashire,
WN8 8EA
England

Tel: +44 (0) 1695 712000
Fax: +44 (0) 1695 712111

AEM Product Group
Trelleborg Offshore Boston, Inc.
290 Forbes Boulevard,
Mansfield, MA,
02048-1817,
USA

Tel: +1 774 719 1400
Fax: +1 774 719 1410







Syntactic Foam Blast Protection

Syntactic Foam Blast Protection
Syntactic Foam Blast Protection

If a military vehicle drives over a device such as a landmine or IED (improvised explosive device) the outer metal structure often protects the occupants from injuries caused by shrapnel penetration. However shock waves from the explosion can often result in serious injuries. Our syntactic foam acts as a shock absorber to reduce this risk of serious injury.



Syntactic foam is used in a wide variety of applications in the defence market. In this instance the foam provides a field installable protection against explosive devices for floorboads undercarriage shield, door guards and firewalls. Damage is minimised as are the effects of fire and secondary explosions.
 
Microballoons are field mixed with an epoxy resin which hardens in 4 to 5 hours and bonds to metals with adhesives. No special tools or moulds are required and the product can withstand up to 30,000 p.s.i. As well as protecting against the blast, the foam also protects against blast and shock waves which can cause serious long term injury to personnel.
 
Advantages:
  • 22kg per square metre, equivalent steel weighs 242kg less expensive and lighter weight.
  • Tough and durable - requires cutting with a diamond saw after curing.
  • Easy to install and repair in the field
  • Buoyant
  • Fire Proof
  • Complements existing ballistic protection

 

The product can be mixed and installed on site and as such can be supplied as a tailor made solution.

Last updated 2008-04-02 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwuuiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwu