Contact Us
Trelleborg CRP Ltd
AEM Product Group
Stanley Way,
Stanley,
Skelmersdale,
Lancashire,
WN8 8EA
England

Tel: +44 (0) 1695 712000
Fax: +44 (0) 1695 712111

Trelleborg Emerson & Cuming, Inc.
AEM Product Group
290 Forbes Boulevard,
Mansfield, MA,
02048-1817,
USA

Tel: +1 774 719 1400
Fax: +1 774 719 1410







Aerospace

Aerospace
Our aerospace products have a wide range of applications with a primary benefit of reducing weight and improving structural integrity

AEM Product Group supplies a wide range of aerospace grade, high purity glass and ceramic microballoons to the aerospace industry. These lightweight spheres are manufactured with denisties ranging from 0.10g/cc to 0.38g/cc with uniform wall thickness and consistent size distributions which can be tailored to suit customers' requirements. The products offer outstanding flowability for ease of processing.



Many of the microspheres that we make are silane-treated to help increase moisture resistance and improve the mechanical properties of high performance, lightweight resin systems used in aviation/aerospace applications.
 
Other new generation balloons are manufactured to improve flame retardance in composite compounds.
 
Additional microspheres applications include; reducing radar detectability of aircraft, protecting delicate electronic components, decreasing vibration in jet engines, reducing paint weight and increasing resistance to high temperature exposure.
Last updated 2008-04-02 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwuuiqt|wBimuH|zmttmjwzo5kwuimuH|zmttmjwzo5kwu