Twin Radial

Twin Radial

The first Trelleborg radial implement tyre, perfect in all working conditions and on any type of soil.

Trelleborg-Trailer-Tires-TWINRADIAL_200X281

  • Excellent ground care due to the wide area of footprint and the rounded profile of the shoulder. The central "block structure" enables the tyre to self-clean efficiently and rapidly.
  • High speed and maximised road handling even in high stress conditions.
  • High load capacity and excellent traction when used as a drive wheel and at the same time offering minimum rolling resistance when in free-rolling mode.
  • Great comfort and excellent even wear due to the sidewall profile and tread design.

Downloads

Twin Radial Brochure

Value at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

500/60R22.5 
155D

520

1192

3600

537

550

AG16.00

15.00; 16.00; 17.00

4,0

I2

Tubeless

+

560/60R22.5 
161D

552

1240

3824

559

600

AG16.00

16.00; 17.00

4,0

I2

Tubeless

+

580/65R22.5 
159D

583

1300

3950

586

625

AG16.00

16.00; 17.00 - AG20.00

3,2

I2

Tubeless

+

600/50R22.5 
159D

600

1170

3550

530

550

AG 20.00

4,0

I2

Tubeless

+

600/55R26.5 
165D

636

1341

4110

605

625

AG20.00

4,0

I2

Tubeless

+

650/65R30.5 
176D

675

1635

4975

735

775

AG20.00

4,0

I2

Tubeless

+

680/55R26.5 
171D

685

1420

4335

631

675

AG20.00

AG24.00

4,0

I2

Tubeless

+

710/50R26.5 
170D

710

1355

4120

610

650

AG 24,00

4,0

I2

Tubeless

+

750/60R30.5 
181D

790

1678

5130

756

800

AG24.00

4,0

I2

Tubeless

+

850/50R30.5 
182D

875

1630

4946

735

775

AG28.00

4,0

I2

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*