Multipurpose, Road Transport & Other Implement Tyres

Multipurpose, Road Transport & other implements

18Products
Twin Radial
  • Excellent ground care due to the wide area of footprint and the rounded profile of the shoulder
  • High speed and maximised road handling
  • Great comfort
Read more

TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Twin 421 AMPT
  • Low ground pressure tyres for field and road (the tyre can be used at speeds up to 70 Km/h)
Read more

Twin 422 AMPT
  • Low ground pressure tyres for field and road (the tyre can be used at speeds up to 70 Km/h)
Read more

Twin 423 AMPT
  • Low ground pressure tyres for field and road (the tyre can be used at speeds up to 70 Km/h)
Read more

Twin 428 AMPT
  • Low ground pressure tyres for field and road (the tyre can be used at speeds up to 70 Km/h)
Read more






12