TM190

TM190

The special lug shape, which gradually widens toward the central tread zone, provides high resistance to gougings and lacerations and delivers even wear on both road and field.

Trelleborg-Agricultural-Tires-TM190_200x281

The TM190 is suitable for most operations and types of terrain, giving top performances in applications that involve a high level of road and field use, whether on normal cultivated terrain or hard, stony grounds.

The reduced height of its lugs makes it an especially good performer on grassland.

Downloads

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

9.5R20 
8PR

245

937

2845

436

450

W8

W7; W8H

2,8

R1W

Tubetype

9,5-20 TR218

+

7.50R20 
6PR

200

910

2755

422

425

5.50F

6.00F

1,8

R1W

Tubetype

7,5-20 TR15

+

8.3R24 
8PR

208

991

3010

466

475

W7

W6

3,1

R1W

Tubetype

8,3-24 TR218

+

12.4R32 
122A8 (119B)

307

1342

4080

620

650

W11

W9; W10; DW10; DW11

1,6

R1W

Tubetype

12,4-32 TR218

+

12.4R36 
124A8 (121B)

307

1446

4390

671

700

W11

W9; W10; DW10; DW11

1,6

R1W

Tubetype

12,4-36 TR218

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*