TM1060 | Sprayers | Trelleborg Wheels

TM1060

Discover the unique features and benefits of the TM1060

TM1060_200x281
The unrivaled tread design merges the best quality of Trelleborg agricultural radial product. While the wings effect maximizes the tread widht ensuring extra wide footprint, the dual angle boost traction capability.

In addition, the empowered sidewall flexibility leads to a very low soil compaction.

The TM1060 is featured by an higher load capacity compared to the same size in Standard or IF technology. The Trelleborg ‘/60 series is a step ahead in the scenarion of tyre for medium and high power tractors, assuring the same load at lower pressure or higher load at the same pressure.

Without increasing the dimensions of the tyres, the new Trelleborg TM1060 is able to equip tractor over 300 hp even using narrower rims, perfectly trasferring their couple to the ground.

Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the TM1060. 

DUO 500 Dual Monting System

 

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

VF520/60R28 
149D

520

1340

3985

575

650

DW18L

W18L;DW16L;W16L

1,6

R-1W

Tubeless

+

VF600/60R28 
157D

600

1420

4205

605

675

DW20B

DW18L-DW21B

1,6

R-1W

Tubeless

+

VF600/60R30 
158D

595

1490

4420

625

700

DW20B

DW18L-DW21B

1,6

R-1W

Tubeless

+

VF650/60R38 
166D

655

1735

5190

755

825

DW23B

MW23B-DW20B

1,6

R-1W

Tubeless

+

VF710/60R38 
171D

715

1820

5420

785

875

DW25B

MW25B-DW23B

1,6

R-1W

Tubeless

+

VF710/60R42 
173D

715

1930

5735

835

925

DW25B

MW25B-DW23B

1,6

R-1W

Tubeless

+

VF750/70R44 
183D

770

2195

6510

945

1025

DW25B

1,6

R-1W

Tubeless

+

Product videos

Want to learn more about the features of the TM1060? These product videos cover all the key details.

Related products

Discover similar products to the TM1060 within Agricultural Tractor

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*