T523

T523

High Speed or industry tyre with high shoulder.

Trelleborg-Light-Service-Tires-T523_200x281

The tyres for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Downloads

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tyre Description Section Width Overall Diameter Rolling Circumference Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

5.00-8 
10A5

143

457

3.00

10,3

Tubetype

5.00-8

+

6.00-9 
85J

167

557

1654

4.00Ex9

4,3

Tubetype

6.00-9TR15

+

7.50-10 
14

225

668

1984

5.50F-10

9,0

0

Tubeless

+

4.00-8 
8PRA5

123

418

1240

2.50-8

3.00/3.75

9,0

Industrial

Tubetype

4.00-8

+

5.00-8 
78J

146

467

1366

3.00-8

5,3

I

Tubetype

5.00-8

+

6.00-9 
99J

170

562

1669

4.00E-9

4.50-9

8,5

I

Tubetype

+

4.00-8 
8A6

119

412

3.75

2.50/3.00

2,5

I

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*