Other Harvesters (Potato, Tomato, GroundNuts)

Other Harvesters  (Potato, Tomato, GroundNuts)

6Products
TM3000
  • Maximise the load capacity of the tyre at low inflation pressure
  • It is the right choice to boost harvesting productivity
Read more

TM2000
  • Excellent traction capacity
  • Maximum resistance to impact and punctureing
  • Optimal lateral stability even on difficult and very uneven terrain
Read more

TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more


Wheels and Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3.5 inches to 46 inches
Read more