Cotton Pickers

Cotton Pickers

7Products
TM3000
  • Maximise the load capacity of the tyre at low inflation pressure
  • It is the right choice to boost harvesting productivity
Read more

TM700
  • Well known for its perfomance and versatility
  • Capable of optimising the tractors efficiency during its whole life cycle
  • High level of handling and comfort on the road
Read more


T410 Agroforest
  • Reinforced sidewall to guarantee minimum impact and perforation
  • Special lug shape to ensure excellent grip and traction in tough terrain
  • High level of stability during heavy applications thanks to the shoulder design
Read more

TM90 CP
  • TM90 range offers a complete range of sizes for tractors between 50 and 160 HP
  • Excellent traction in all field conditions further enhanced by the interlug terraces
  • The wide lug nose assures extra life on surface
Read more

Wheels and Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3.5 inches to 46 inches
Read more