Trelleborg Bias OTR Range

Disclaimer: Available only in the Americas

Trelleborg Bias OTR Tire range provides a practical solution for mining and earthmoving industries. As your total solutions provider, Trelleborg offers four OTR tire profiles to suite your application needs.

Major Features
Technical Data
Downloads


 
 

Contractor F-3

The Contractor F-3 is designed for use on Back Hoes (front). This wide profile tire offers greater surface area for better stability. The reinforced sidewall with curb and rim guard helps extend tire life by reducing sidewall damage.

  • Improved Flotation
  • Excellent Stability
  • Longer Tire Life

 

 

 

 

 

Rock Lug E3/L3

The Rock Lug E3/L3 is designed for use on Wheel Loaders. This tread pattern is designed to provide extended wear. The longer life will help reduce the total cost of ownership while increasing efficiency and productivity.

  • Durable Nylon Construction
  • Flat Profile Increases Stability
  • Rugged Tread Design Provides Increased Traction

Road Grader G-2

The Road Grader G2 is designed for use on Graders, Telehandles and Boom Lifts. This self-cleaning profile offers a large footprint that provides flotation on soft surfaces. Durable nylon construction provides strength and resistance to impact damage.

  • Large Footprint
  • Flat Profile with Deep Lugs
  • Good Flotation on Soft Surfaces
Industrial R-4

The Industrial R-4 is designed for use on Back Hoes (rear).
This profile has an extra-wide lug which provides increased chip and chunk resistance.
The wide wall and rim guard help extend the life of this tire.

  • Durable Nylon Construction
  • Long Wearing Tread Compound
  • Excellent Traction

Available Sizes:
 
Conctractor F-3 & Industrial R-4
  Ply
Rating
O.D.
(In)**
Width
(In)**
Tread
Depth
Shipping
Weight (lbs.)
Tire Size
11L - 16 (F-3) 10 32.3 11 14/32 54.0
12.5/80-18 (R-4) 12 38.9 13 32/32 99.2
17.5L - 24 (R-4) 10 50.7 17.5 33/32 162.0
19.5L - 24 (R-4) 12 51.7 19.5 28/32 213.9
 
Rock Lug E3/L3
  Ply
Rating
O.D.
(In)**
Width
(In)**
Tread
Depth
Shipping
Weight (lbs.)
Tire Size
17.5 - 25 16 53.1 17.5 38/32 291.0
20.5 - 25 20 58.7 20.5 40/32 407.9
23.5 - 25 20 63.6 23.4 45/32 562.2
26.5 - 25 28 68.6 26.5 45/32 837.8
29.5 - 25 28 73.8 29.5 54/32 1,214.8
 
Road Grader G-2 & L-4 
  Ply
Rating
O.D.
(In)**
Width
(In)**
Tread
Depth
Shipping
Weight (lbs.)
Tire Size
13.00 - 24 (G-2) 12 50.3 13.1 30/32 151.6
14.00 - 24 (G-2) 12 53.0 14.2 32/32 171.7
17.5 - 25 (L-2) 16 53.1 17.5 30/32 216.4
20.5 - 25 (L-2) 16 58.7 20.5 36/32 310.9
 
T-412
  Ply
Rating
O.D.
(In)**
Width
(In)**
Tread
Depth
Shipping
Weight (lbs.)
Tire Size
31 x 15.5-15 8 32.2 15.8 23/32 55.3
 
 
 
 
 
 



Last updated 2010-08-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message