Polyurethane Range: Mono-Thane®

 
Mono-Thane® Press-On polyurethane tires feature a combination of advanced design, premium materials and state-of-the-art manufacturing techniques.

Click for larger image


Mono-Thane® tires provide a longer life and cooler running option in applications where they are recommended, such as distribution centers with smooth, dry floor conditions.
Major Features
Technical Data
Downloads


  • Well-suited for high cycle applications
  • Excellent for high load conditions
  • Low Rolling Resistance

Compounds:
 

Standard Load - This non-marking compound is ideal for smooth conditions and cold storage areas.

  • Smooth ride
  • Good resistance to chipping and chucking
  • Low rolling resistance for energy efficiency
  • Resistance to flat spotting

 

 

High Load - This non-marking compound is ideal long runs, high speeds and high cycle.

  • Higher load carrying capacity
  • Low rolling resistance for energy efficiency
  • Resistance to flat spotting
  • Extended tire life

 


Available Sizes:
      Capacity Shipping
Weight  (Lbs.)
Tire Size Compound* Profile  10mph   6mph 
8 x 4 1/2 x 4 1/2 Standard Load Smooth 2150 2430 11
9 x 5 x 5 Standard Load Smooth 2680 3020 16
8 x 4 x 6 1/4 Standard Load Smooth 1500 1700 10
10 x 5 x 6 1/4 Standard Load Smooth 2890 3270 19
10 x 6 x 6 1/4 Standard Load Smooth 3540 4000 23
10 x 7 x 6 1/4 Standard Load Smooth 4240 4770 24
10 x 5 x 6 1/2 Standard Load Smooth 2830 3190 17
10 x 5 x 6 1/2 Standard Load Crown 2830 3190 17
10 1/2 x 5 x 6 1/2 Standard Load Smooth 2290 3380 21
10 1/2 x 7 x 6 1/2 Standard Load Smooth 4450 5040 29
11 x 7 1/2  x 7 1/2 High Load Smooth 4820 5450 29
12 x 3 1/2 x 8 Standard Load Smooth 2110 2390 29
12 x 4 x 8 Standard Load Smooth 2510 2840 20
12 x 4 1/2 x 8 Standard Load Smooth 2910 3300 22
12 x 5 x 8 Standard Load Smooth 3320 3750 25
12 x 5 x 8 High Load Smooth 3320 3750 25
12 x 5 1/2 x 8 Standard Load Smooth 3710 4200 26
13 x 4 1/2 x 8 Standard Load Smooth 3130 3540 23
13 1/2 x 4 1/2 x 8 Standard Load Smooth 3620 3200 24
13 1/2 x 4 1/2 x 8 High Load Smooth 3620 3200 24
13 x 5 1/2 x 8 Standard Load Smooth 4060 4590 28
13 1/2 x 5 1/2 x 8 Standard Load Smooth 4200 4740 30
14 x 4 1/2 x 8 Standard Load Smooth 3260 3680 25
12 x 5 x 9 Standard Load Smooth 4800 5510 21
13 x 5 1/2 x 9 1/2 Standard Load Smooth 5545 6300 26
13 1/2 x 6 x 10 Standard Load Smooth 6320 7140 30
13 x 6 x 10 1/2 Standard Load Smooth 6600 7500 27
13 1/2 x 6 x 10 1/2 Standard Load Smooth 6605 7460 29
16 x 5 x 10 1/2 Standard Load Smooth 4200 4760 37
16 x 6 x 10 1/2 Standard Load Smooth 5330 6040 44
15 x 5 x 11 1/4 Standard Load Smooth 3880 4390 29
15 x 6 x 11 1/4 Standard Load Smooth 4800 5440 29
15 x 7 x 11 1/4 Standard Load Smooth 5730 6480 45
15 x 9 x 11 1/4 Standard Load Smooth 7690 8700 54
16 1/4 x 6 x 11 1/4 Standard Load Smooth 5360 6050 46
16 1/4 x 7 x 11 1/4 Standard Load Smooth 6450 7300 49
17 x 4 1/2 x 12 1/8 Standard Load Smooth 3820 4300 33
18 x 5 x 12 1/8 Standard Load Smooth 4590 5170 44
18 x 6 x 12 1/8 Standard Load Smooth 5850 6610 52
18 x 7 x 12 1/8 Standard Load Smooth 7110 8040 64
18 x 8 x 12 1/8 Standard Load Smooth 8380 9470 68
18 x 9 x 12 1/8 Standard Load Smooth 9660 10900 82
21 x 7 x 15 Standard Load Smooth 8010 9040 75
21 x 8 x 15 Standard Load Smooth 9440 10670 78
20 x 8 x 16 High Load Smooth 8410 9500 76
22 x 8 x 16 High Load Smooth 9760 11040 93
22 x 9 x 16 High Load Smooth 10870 12290 106
22 x 10 x 16 High Load Smooth 12740 14400 118
22 x 12 x 16 High Load Smooth 15710 17760 140
28 x 10 x 22 High Load Smooth 15260 17250 156
28 X 12 X 22 High Load Smooth 18820 21280 188
28 x 14 x 22 High Load Smooth 22380 25300 211
36 x 8 x 30 High Load Smooth 14130 16000 169
36 x 12 x 30 High Load Smooth 22730 25690 252
36 x 16 x 30 High Load Smooth 31310 35400 336


 




Last updated 2012-03-30 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message