Trelleborg TR-900

Trelleborg  TR-900 (Premium)

Trelleborg TR-900 is Trelleborg's radial industrial pneumatic tire. Designed to withstand today's demanding application, the Trelleborg TR-900 offers better stability, traction, and safety due to its reinforced sidewall construction.

The Trelleborg TR-900 is ideal for applications with long runs.

The radial construction allows for higher speed and a reduced heat build-up which helps to extend the life of the tire.

Downloads

Trelleborg TR-900 Brochure Imperial Sizes

When only the best will do  

Download (pdf)

Technical Data

metric sizes









Load capacity [kg]

 Actual Dimensions
[mm]

Counterbalanced lift trucks Other vehicles

up to 25 km/h @ 10 km/h
Size LI/SI Rim Width O.D. Tread Depth Inflation Pressure
[bar]  
Load Wheel Steering Wheel
5.00R8 111 A5 3.00D-8 137 468 25 10 1420 1090 1420
6.00R9 121 A5 4,00E-09 162 540 25 10 1885 1450 1885
6.50R10 128 A5 5.00F-10 180 585 27 10 2340 1800 2340
7.00R12 136 A5 5.00S-12 190 670 28 10 2915 2240 2915
7.00R15 143 A5 5.5-15 195 736 28 10 3540 2725 3540
7.50R15 146 A5 6.0-15 215 770 30 10 3900 3000 3900
8.25R15 153 A5 6.5-15 232 838 32 10 4745 3650 4745
28x9R15 (225/75R15) 149 A5 7.0-15 230 706 25 10 4225 3250 4225
250R15 (250/70R15) 153 A5 7.0-15 252 736 27 10 4745 3650 4745
300R15 (315/70R15) 165 A5 8.0-15 312 835 36 10 6695 5150 6695
10.00R20 166 A5 7.5-20 294 1062 35 10 6890 5300 6890
12.00R20 176 A5 8.5-20 320 1136 41 10 9230 7100 9230
12.00R24 178 A5 8.5-24 322 1232 39 10 9750 7500 9750
14.00R24 193 A5 10.0-24 390 1416 64 10 14950 11500 14950
16.00R25 200 A5 11.25-25/2.0 424 1495 56 10 18200 14000 18200

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *