The use of tractors with the latest generation of engines that provide powerful traction, increases the strain on tyres, rims and their interaction.
The latest tests that have been performed prove that Trelleborg High Knurling - THK, answers our customers’ toughest requirements.
Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tires.
The application is also available as an on-line version.
The PC version is optimize for Google Chrome, IE10 and later versions.
The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire dealer. Using Google maps technology, the app recommends the shortest route to the dealer providing you with its contact details (address, telephone number, e-mail and website).
Trelleborg es un fabricante líder de ruedas completas con una gama desde 3,5" hasta 46" de diámetro
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.