Brawler HD Smooth | Trelleborg Wheels United States

Brawler HD Smooth (Solid)

Brawler HD tires are designed to perform in extreme environments where good ride quality is required.

Brawler HD tires are designed to perform in extreme environments where good ride quality is required including scrap metal recycling centers, waste transfer stations and mining operations.

The Brawler HD features a two piece patented wheel and disk system that allows tire and wheel interchangeability by simply changing the disk.

• Comfortable ride comparable to foam filled pneumatic tires

• Steel wheels engineered to handle heavy loads, excessive torque, severe sheer and bending stress

• Custom traction tread available up to 7 inches deep.


Downloads


Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Technical Data

metric
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Rubber Thickness
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
Load Capacity
16 km/h [kg]
Load Capacity
25km/h [kg]
55x10x18   17.5-25 1395 457 254 127 681 13345 11615 10680
59x12x20.5   20.5-25 1500 521 292 165 987 15780 13730 12625
62x13x21   20.5-25 1575 533 330 190 1089 14950 13010 11960
66x16x24   23.5-25 1675 610 406 254 1469 19555 17015 15645
69x17x28   26.5-25 1755 711 432 279 1866 23695 20615 18960
73x18x31   29.5-25 1855 787 450 305 2277 27150 23625 21720
80x18x35   35/65-33 2030 889 457 305 3284 35400 30800 28320

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*