Brawler HPS Solidflex Traction | Trelleborg Wheels United States

Brawler HPS Solidflex Traction (Solid)

Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments.

Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

• Up to 3 times more wearable rubber than pneumatic tires

• Fits OEM wheels

• Elliptical apertures for increased deflection

• Soft Ride construction reduces vibration and protects machine and operator


Downloads


Brawler HPS Loader

Premium Construction Solid  

Download (pdf)

Brawler HPS Soft Ride

Tough Jobs - Soft Ride  

Download (pdf)

Technical Data

imperial

Brawler HPS Solidflex Traction

Tire Size Alternative Size Rim  Overall Diameter [in]  Section Width [in]
Tread Depth
[32nds]
Load Capacity
6 mph [lbs]
17.5-25 445/80-25 14.0-25 52,8 17,6 195 19.410
20.5-25 525/80-25 17.0-25 58,9 20,7 237 26.795
23.5-25 605/80-25 19.5-25 64,2 23,9 272 33.775
26.5-25 685/80-25 22.0-25 67,5 28,3 298 40.335
29.5-25   25.0-25 72,6 30,0 333 49.690

Brawler HPS Solidflex Traction Soft Ride

Tire Size Alternative Size Rim  Overall Diameter [in]
 Section Width 
[in]
Tread Depth
[32nds]
Load Capacity
6 mph 
[lbs]
17.5-25 445/80-25 14.0-25 52,8 17,6 195 19.410
20.5-25 525/80-25 17.0-25 58,9 20,7 237 26.795
23.5-25 605/80-25 19.5-25 64,2 23,9 272 33.775
26.5-25 685/80-25 22.0-25 67,5 28,3 298 40.335
29.5-25   25.0-25 72,6 30,0 333 49.690

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*