Brawler HPS Solidflex Skid Steer Traction | Trelleborg Wheels United States

Brawler HPS Solidflex Skid Steer Traction

Brawler HPS (High Performance Solid) Skid Steer tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

The Brawler HPS Solidflex features elliptical apertures to deliver a comfortable ride resulting in reduced equipment and operator fatigue.

• Durable cut resistant rubber compound eliminates downtime caused by tire damage

• Deep lug tread design offers 3 times more wearable rubber than a pneumatic tire


Downloads


Brawler HPS SkidSteer

Premium Construction Solid  

Download (pdf)

Technical Data

metric sizes
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
25 km/h [kg]
31x10-20/7.5  10-16.5  785 254 41 69 2815
33x12-20/7.5  12-16.5  840 305 56 98 2970
36x14-20/7.5  14-17.5  915 356 71 142 3310
40x14-20/10 15-19.5 1015 356 94 203 4955

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*