Brawler HPS Skid Steer Smooth

Brawler HPS Skid Steer Smooth

Brawler HPS (High Performance Solid) Skid Steer tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

The Brawler HPS Solidflex features elliptical apertures to deliver a comfortable ride resulting in reduced equipment and operator fatigue.

• Durable cut resistant rubber compound eliminates downtime caused by tire damage

• Deep lug tread design offers 3 times more wearable rubber than a pneumatic tire


Downloads

Brawler HPS SkidSteer

Premium Construction Solid  

Download (pdf)

Technical Data

metric
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
25 km/h [kg]
31x10-20/7.5  10-16.5  785 254 41 79 3755
33x12-20/7.5  12-16.5 840 305 56 106 3960
36x14-20/7.5  14-17.5 915 356 71 161 4415
40x14-20/10 15-19.5 1015 356 94 220 6605

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*