Brawler HD Solidflex Skid Steer

Brawler HD Solidflex Skid Steer

Brawler Skid Steer tires are designed to eliminate downtime and provide superior performance in severe duty applications.

They feature an enhanced rubber compound designed for greater resistance to cutting and chunking. 

• Durable cut resistant rubber compound eliminates downtime caused by tire damage

• No specialized equipment required to install

• Passed the rigorous testing of OEMs such as Bobcat, Case, Caterpillar, Gehl and New Holland"

Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Technical Data

metric
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Rubber Thickness
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
33x6x8 8.00-16 840 203 155 61 117 2500
31x5x9 10-16.5 785 229 130 61 115 2690
33x6x10 12-16.5 840 254 155 61 132 3340

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*