Brawler HPS Solidflex Smooth | Solid Wheel Loaders | Trelleborg Wheels United States

Brawler HPS Solidflex Smooth (Solid)

Discover the unique features and benefits of the Brawler HPS Solidflex Smooth

Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

• Up to 3 times more wearable rubber than pneumatic tires

• Fits OEM wheels

• Elliptical apertures for increased deflection

• Soft Ride construction reduces vibration and protects machine and operator

Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the Brawler HPS Solidflex Smooth. 

Brawler HPS Loader

Premium Construction Solid  

Download (pdf)

Brawler HPS Soft Ride

Tough Jobs - Soft Ride  

Download (pdf)

Technical Data

imperial

Brawler HPS Solidflex smooth

Tire Size Alternative Size Rim  Overall Diameter [in]  Section Width
[in]
Tread Depth
[32nds]
Load Capacity
6 mph
[lbs]
17.5-25 445/80-25 14.0-25 52,8 17,6 195 19.410
20.5-25 525/80-25 17.0-25 58,9 20,7 237 26.795
23.5-25 605/80-25 19.5-25 64,2 23,9 272 33.775
26.5-25 685/80-25 22.0-25 67,5 28,3 298 40.335
29.5-25   25.0-25 72,6 30,0 333 49.690
18.00-33   13.0-33 71,5 18,0 272 26.455

Brawler HPS Solidflex smooth Soft Ride

Tire Size Alternative Size Rim  Overall Diameter [in]
 Section Width 
[in]
Tread Depth
[32nds]
Load Capacity
6 mph 
[lbs]
17.5-25 445/80-25 14.0-25 52,8 17,6 195 19.410
20.5-25 525/80-25 17.0-25 58,9 20,7 237 26.795
23.5-25 605/80-25 19.5-25 64,2 23,9 272 33.775
26.5-25 685/80-25 22.0-25 67,5 28,3 298 40.335
29.5-25   25.0-25 72,6 30,0 333 49.690

Product Video

Want to learn more about the features of the Brawler HPS Solidflex Smooth? These product videos cover all the key details.

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*