Tactile Flooring

The tactile flooring system is the best solution to help visually impaired citizens access public transport, both trains and airplanes. Due to its high visual and tactile contrast, the surface is easily noticed. On top of this, its regular surface increases individual mobility, and safety is achieved by means of the non-slippery properties of rubber, even under damp conditions. This product is easily bonded to any surface and is available in different sizes, aiding its installation in platforms, stairs, ramps, halls, lifts and so on.  
 
 
 General Characteristics
  • Great colour variation with the existing surface
  • Sound contrast with rest of flooring
  • Prevents falls
  • Wheel chair friendly
  • Fire resistant
  • Self extinguishable (M2) (Bfl s1)
  • Low smoke emission (F1)
  • Quick and easy installation
  • Easy cleaning
  • Long service life
  • Environment friendly

 

 

Tactile Flooring for each access point

 
platform edge

Platform Edge Zone D934F61221

Thickness - 13/64"
Length - 8.25 ft
Width - 1.30 ft
Color - Yellow    
 
 
 
lift / stairs access
Lift / Stairs Access Zone D934F61261
Thickness  -  15/64"
Legth - 7.85 ft
Width - 4 ft               
Color - Yellow
    
 
safety zone
Safety Zone - D935F61221
Thickness  - 13/64"
Length  - 8.40 ft
Width  - 4 ft
Color  - Orange    
  
               
 
 
Last updated 2008-03-28 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message