Ribbed-Grooved

Manufactured from SBR rubber for good sound insulation and excellent vibration damping properties. Wear resistant and provides a good surface for goods handling applications.

Special grades are available for Electrical Applications as per CEI IC243-1, resisting from 30,000 to 60,000 test voltage, depending on thickness. Standards VDE 0303, CEI 167, DIN 53481. The whole range of flooring can be produced to comply with dielectric standards.

Triangular Ribbed Ref. 2G1
Thicknesses 3 mm - 4,5 mm - 6 mm - 9,5 mm
Dimensions (Length x Width) 10 x 1m - 10 x 1,2m - 20 x 1 m - 20 x 1,2 m
Colours Black -Grey -Green -Orange - Blue


Rectangular Ribbed Ref. BFA
Thicknesses 2,5 mm - 3 mm - 4 mm
Dimensions (Length x Width) 15 x 1,5
Colours Black - Grey - Green - Orange - Blue


Grooved Flooring Ref. 7E
Thicknesses 5,8 mm
Dimensions (Length x Width) 10 x 1m
Colours Black - Grey - Green - Orange - Blue


Medium grooved flooring
Ref Colour Thickness Weight Length Width
215166 Black 3.5 mm 3,7 kg/m2 10 m 1,0 m
217166 Black 3.5 mm 3,7 kg/m2 10 m 1,2 m
218166 Black 3.5 mm 3,7 kg/m2 10 m 1,3 m
219166 Black 3.5 mm 3,7 kg/m2 10 m 1,4 m
215167 Grey 3.5 mm 3,7 kg/m2 10 m 1,0 m
217167 Grey 3.5 mm 3,7 kg/m2 10 m 1,2 m
218167 Grey 3.5 mm 3,7 kg/m2 10 m 1,3 m
219167 Grey 3.5 mm 3,7 kg/m2 10 m 1,4 m


Wide grooved flooring
Ref Colour Thickness Weight Length Width
1643270 Black 12 mm 11,3 kg/m2 3,0 m 1,53 m
37861 Grey 14 mm 15,7 kg/m2 2,8 m 1,35 m
37846 Black 14 mm 15,0 kg/m2 2,8 m 1,35 m
37853 Grey 14 mm 14,5 kg/m2 2,8 m 1,35 m


Ulvex flooring
Ref Colour Wave Length Height Length Walking Length
Ulvex Senior
2857760 Grey 5 m 20 mm 10 m 0,8 m
2857770 Grey 5 m 20 mm 10 m 1,0 m
2857780 Grey 5 m 20 mm 10 m 1,2 m
2857730 Black 5 m 20 mm 10 m 0,8 m
2857740 Black 5 m 20 mm 10 m 1,0 m
2857750 Black 5 m 20 mm 10 m 1,2 m
Ulvex Junior
982595 Black 1,2 m 10 mm 10 m 7,0 m
982603 Grey 1,2 m 10 mm 10 m 7,0 m
Ulvex Baby
1462780 Black 1 m 6 mm 10 m 10,0 m
982629 Grey 1 m 6 mm 10 m 10,0 m


Last updated 2007-11-09 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message