T-800 | Trelleborg Wheels United Kingdom

T-800 (Standard)

T-800 pneumatic tire range has been developed to deliver good performance at a competitive price for forklifts and other industrial equipment.

T-800’s specific lug tread pattern provides optimal grip and traction. The cross-ply/diagonal structure ensures high stability and comfort.

Available in popular sizes.

Download

T-800 Brochure Metric Sizes

Balanced performance  

Download (pdf)

T-800 Brochure Imperial Sizes

Balanced performance  

Download (pdf)

Split rims: technical data

metric sizes







Load capacity [kg]
Actual Dimensions
[mm]Actual Dimensions
[mm]

Counterbalanced lift trucks Other vehicles
up to 25 km/h @ 10 km/h
PR Rim Width O.D. Tread depth
[mm]Tread depth
[mm]
Inflation Pressure [bar] Load Wheel Steering Wheel
15x4½-815x4½-8 12 3.25-8 122 385 8 10,0 1040 800 1040
5.00-8 10 3.00D-8 135 465 13 10,0 1415 1090 1415
18x7-8 16 4.33R-8 160 453 17 10,0 2145 1650 2145
6.00-9 12 4,00E-09 155 540 13 10,0 1885 1450 1885
21x8-9 14 6,00E-09 204 536 18 9,0 2535 1950 2535
6.50-10 10 5.00F-10 183 597 14 7,8 1950 1500 1950
23x9-10 20 6.50F-10 228 585 19 10,0 3445 2650 3445
7.00-12 14 5.00S-12 196 685 15 9,0 2755 2120 2755
27x10-12 14 8.00G-12 245 691 21 7,0 3545 2725 3545
7.00-15 14 5.5-15 190 755 17 9,3 3250 2500 3250
7.50-15 14 6.0-15 215 808 17 9,3 3640 2800 3640
8.25-15 14 6.5-15 255 834 18 8,0 4225 3250 4225
28x9-15
(8.15-15)
14 7.0-15 217 722 20 10,0 3900 3000 3900
250-15 20 7.0-15 240 760 21 10,3 5070 3900 5070
300-15 20 8.0-15 290 840 25 9,4 6565 5050 6565
10.00-20 16 8.0-20 278 1073 23 7,9 6085 5140 6085
12.00-20 18 8.0-20 315 1146 25 8,9 8360 6430 8360
12.00-20 22 8.0-20 315 1146 22 10,5 9455 7275 9455

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*