Sugar Cane Harvesters | Trelleborg Wheels United Kingdom

Sugar Cane Harvesters

8Products
Trelleborg-Agricultural Tires-Twin Tractor T414_1024x575
T414 Twin Tractor
  • Pattern with deep effective lugs in three different angles for maximum traction and excellent self cleaning
Read more


T410 Agroforest
  • Reinforced sidewall to guarantee minimum impact and perforation
  • Special lug shape to ensure excellent grip and traction in tough terrain
  • High level of stability during heavy applications thanks to the shoulder design
Read more

Trelleborg-Trailer-Tires-Twin-Implement-T404_1024x575
T404 Twin Implement
  • Suitable for soft terrain
  • Characterized by its rounded shoulder design and wide contact area
Read more



TrelleborgCerchio_1024x575
Wheels and Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3.5 inches to 46 inches
Read more