Innacush

Innacush

Innacush is the market leader for baggage tow tractors.

This three stage tyre is designed to provide low rolling resistance and a long tyre life. The soft riding compound was specifically designed for the Ground Support Industry. 

Innacush is available primarily as a mounted assembly, but can also be purchased separately.


Technical Data

Size Rim Width
[in]
Tread Design O.D.
[in]
Tread Width
[in]
Load Capacity
6 mph 
Weight
[lbs]
300x8 2,50 S 14,0 4,0 1.540 16,0
400x8 2,50 R 16,0 5,1 1.940 26,0
400x8 2,50 L 16,0 4,1 1.750 26,0
400x8 3,00 R 16,0 5,1 2.325 27,0
400x8 3,75 R 16,0 5,1 2.905 28,0
16x5-8 3,75 R 16,0 5,8 2.870 31,0
16x5-8 4,25 R 16,0 5,8 3.455 32,0
500x8 3,00 L 17,9 5,1 2.670 40,0
500x8 3,25 L 17,9 5,1 2.900 40,0
500x8 3,50 L 17,9 5,1 3.120 40,0
500x8 3,75 L, R 17,9 5,1 3.340 41,0
600x9 4,00 R 20,0 6,0 4.230 65,0
600x9 4,00 L 21,4 5,8 4.230 65,0
650X10 5,00 L 23,4 6,9 5.810 92,0

Contact Us

*
*
*
*
*
*
*