C-800 G2

C-800 G2 (OTR)

C-800 G2 Motor Grader tyres feature a deep lug. They are ideal for applications which require good flotation on soft surfaces.

C-800 G2 Motor Grader tyres feature a deep lug. They are ideal for applications which require good flotation on soft surfaces. Durable nylon construction provides strength and resistance to impact damage. The excellent stability and safety make these tyres an ideal choice for Telehandler and Boom Lift tire solutions. The durable nylon construction provides strength and resistance to impact damage.

• Large Footprint

• Flat Profile with Deep Lugs

• Long Lasting Tread Life

• Good Flotation on Soft Surfaces


Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tyres tracks & wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Ply Rating Rim Tire O.D.
[mm]
Section Width
[mm]
Tread Depth [mm] Inflation Pressure [bar] Load Capacity @ 40 km/h
[kg]
Weight
[kg]
13.00-24 12 9.00DC-24 1300 350 24 3 2725 65
14.00-24 12 9.00DC-24 1370 375 25 2,5 3075 80,5

Contact Us

*
*
*
*
*
*
*