C-800 L2 | Solid Press-On Forklift | Trelleborg Wheels United Kingdom

C-800 L2 (OTR)

Discover the key features and benefits of the C-800 L2, along with technical data and useful downloads. Learn more, with Trelleborg Wheels.

The C-800 L2’s self-cleaning profile offers a large footprint providing flotation on soft surfaces.

Durable nylon construction provides strength and resistance to impact damage.

• Large Footprint

• Flat Profile with Deep Lugs

• Long Lasting Tread Life

• Good Flotation on Soft Surfaces


Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the C-800 L2.

Construction Brochure Imperial Sizes

Trelleborg Construction series tyres tracks & wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Split rims: technical data

metric
Size Ply Rating Rim Tire O.D.
[mm]
Section Width
[mm]
Tread Depth [bar] Inflation Pressure [bar] Load Capacity @ 10 km/h
[kg]
Weight
[kg]
17.5-25 16 14.00-25/1.5 1350 445 26 4,8 7300 93.6
20.5-25 16 17.00-25/2.0 1490 520 30 3,5 8250 133.6

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*