Designed for Loaders in extreme environments
Steel wheels engineered to handle heavy loads, excessive torque, severe sheer and bending stress
Elliptical apertures deliver a comfortable ride
Brawler HD tyres are designed to perform in extreme environments where good ride quality is required including scrap metal recycling centers, waste transfer stations and mining operations.
The Brawler HD features a two piece patented wheel and disk system that allows tyre and wheel interchangeability by simply changing the disk.
• Comfortable ride comparable to foam filled pneumatic tyres
• Steel wheels engineered to handle heavy loads, excessive torque, severe sheer and bending stress
• Custom traction tread available up to 7 inches deep.
Trelleborg Construction series tyres tracks and wheels
Download (pdf)Size | Pneumatic Equivalent Size | Tire O.D. [mm] |
Width [mm] |
Rubber Thickness [mm] |
Tread Depth [mm] |
Weight [kg] |
Load Capacity 10 km/h [kg] |
Load Capacity 16 km/h [kg] |
Load Capacity 25km/h [kg] |
55x10x18 | 17.5-25 | 1395 | 457 | 254 | 127 | 672 | 10010 | 8710 | 8010 |
59x12x20.5 | 20.5-25 | 1500 | 521 | 292 | 165 | 894 | 11835 | 10300 | 9470 |
62x13x21 | 20.5-25 | 1575 | 533 | 330 | 190 | 1033 | 11210 | 9755 | 8970 |
66x16x24 | 23.5-25 | 1675 | 610 | 406 | 254 | 1383 | 14665 | 12760 | 11735 |
69x17x28 | 26.5-25 | 1755 | 711 | 432 | 279 | 1758 | 17770 | 15460 | 14220 |
73x18x31 | 29.5-25 | 1855 | 787 | 450 | 305 | 2148 | 20360 | 17715 | 16290 |
80x18x35 | 35/65-33 | 2030 | 889 | 457 | 305 | 3207 | 26550 | 23100 | 21240 |
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.