Brawler HPS Telehandler

Brawler HPS Telehandler (Solid)

Brawler HPS (High Performance Solid) Telehandler tyres are designed to perform in demanding environments.

Brawler HPS (High Performance Solid) Telehandler tyres are designed to perform in demanding environments.

The wide, flat tread design provides excellent stability and the counter-weight required by telehandlers on rough terrain.

The Solidflex design features patented elliptical apertures to deliver a comfortable ride prolonging operating time for equipment which results in reduced equipment and operator fatigue.

Downloads

[Download item]

[Text]

[Button text]

Technical Data

metric
Size Tire O.D.
[mm]
Width
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
Load Capacity
16 km/h [kg]
Load Capacity
25 km/h [kg]
13.00-24/8.5 1295 330 102 304 5935 5165 4750
14.00-24/8.5 1345 356 112 370 6705 5835 5365
43x15-24/10 1090 380 82 228 5600 4870 4480
47x17-24/10 1190 430 100 325 6300 5480 5040

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*