TD300

TD300

The TD300 is suitable for all types of terrain, due to the strength of its carcass and the high resistance of its tread, which also provides a high level of straight line stability during ploughing, thus allowing high working speeds.

Trelleborg-Agricultural-Tires-TD300_200x281

Downloads

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

7.50-16 
8PR103A6

206

796

2446

375

5.50F

5K, 5.00F, 6.00F, 6LB

370,0

Tractor Front

Tubetype

8.25-16 V3-02-08 TR76

+

7.50-18 
8PR106A6

207

854

2625

403

5.50Fx18

5.00Fx18, 6.00Fx18

370,0

Tractor Front

Tubetype

7.50-18 TR15

+

7.50-18 
10PR113A6

207

854

2594

399

5.50Fx18

5.00Fx18, 6.00Fx18

475,0

Tractor Front

Tubetype

7.50-18 TR15

+

9.00-16 
8PR111A6

254

850

2628

400

6.00Fx16

6LBx16, W7, W8

310,0

Tractor Front

Tubetype

9.00-16 TR15

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*