TD27

TD27

The tread pattern of the TD27 allows maximum use this tyre in both field and road operations.

Trelleborg-Agricultural-Tires-TD27_200x281

Downloads

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

4.00-15 
4PR66A6

118

618

1883

291

3.00Dx15

4Jx15

340,0

Tractor Front

Tubetype

4.00-15/125-15 TR13

+

4.00/4.50-21 
4

110

765

2270

362

3.00D

2.50C

2,7

I

Tubetype

+

5.00-15 
6PR82A6

145

660

2022

311

4Jx15

3.00Dx15; 3.50Dx15; 4.00Ex15; 4.5Jx15

370,0

Tractor Front

Tubetype

155/165R15 TR15

+

5.50-16 
6PR86A6

155

719

2164

330

4.00Ex16

3.50Dx16; 4,25KAx16; 4.50Ex16

370,0

Tractor Front

Tubetype

5.00/5.50-16 TR15

+

6.00-19 
6PR93A6

167

816

2472

380

4.50Ex16

4.00Ex16; 5.00Fx16; (3.62; 3.62F)

330,0

Tractor Front

Tubetype

6.00-19 TR15

+

6.00-16 
8PR94A6

172

738

2256

349

4.50Ex16

4.00Ex16; 4.25KAx16; 4.50Kx16

450,0

Tractor Front

Tubetype

6.00-16 TR15

+

6.50-16 
8PR98A6

180

759

2290

353

360

4.50Ex16

4.00Ex16; 4.5Kx16; 4.25KAx16; 5Kx16

420,0

Tractor Front

Tubetype

6.50/7.00-16 TR15

+

7.50-16 
8PR103A6

218

803

2432

372

390

5.50Fx16

5Kx16; 5.00Fx16; 6.00Fx16; 6LBx16

370,0

Tractor Front

Tubetype

6.50/7.00-16 TR15

+

7.50-16 
10PR109A6

218

803

2436

374

390

5.50Fx16

5Kx16; 5.00Fx16; 6.00Fx16; 6LBx16

470,0

Tractor Front

Tubetype

6.50/7.00-16 TR15

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*