Telehandlers, Backhoes & Loaders

Telehandlers, Backhoes & Loaders

9Products
Trelleborg-Agro-Industrial-Tires- Radial -TH400_1024x575
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

TH500 TELEH
  • Superior tread wear resistance
  • High traction capacity
  • Premium self-cleaning performance
Read more






TrelleborgCerchio_1024x575
Wheels and Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3.5 inches to 46 inches
Read more