TM100

TM100

Narrow radial tyre, particularly suitable for row crop working and highly regarded.

Trelleborg-Agricultural-Tires-TM100_200x281High Load Capacity
The casing construction and the materials used guarantee high load capacity and exceptional resistance to tyre fatigue.

Excellent Traction
The high lug angle ensures traction in all soil conditions from wet to dry.

Superior self-cleaning
The geometry of the lugs and mud breakers give the tyre superior self-cleaning characteristics.

Outstanding productivity
The TM100 range, identified by its rounded shoulders, allows working between rows of crops without damaging the plants.

Downloads

TM100

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

210/95R44 
120A8 (120B)

210

1530

4670

725

725

W7

W6

2.4bar

R1

Tubeless

8,3 / 9,5-44 TR218

+

230/95R32 
128A8 (128B)

235

1265

3900

595

600

W7

W6

4,0

R1

Tubeless

9,5-32 TR218

+

230/95R36 
130A8 (130B)

235

1365

4210

645

650

W7

W6

4,0

R1

Tubeless

9,5-36 TR218

+

230/95R44 
134A8 (134B)

235

1570

4850

735

750

W7

W8

4,0

R1

Tubeless

8,3 / 9,5-44 TR218

+

230/95R48 
136A8 (136B)

238

1673

5170

780

800

W7

W8

4,0

R1

Tubeless

9.5-48

+

270/95R38 
140A8 (140B)

285

1480

4505

697

700

W10

W8-W9

4,0

R-1

Tubeless

+

270/95R44 
142A8 (142B)

270

1645

5020

770

775

W8

W9; W10

4,0

R1

Tubeless

9,5-44 TR218

+

270/95R48 
144A8 (144B)

275

1750

5350

830

825

W8

W9; W10

4,0

R1

Tubeless

11,2-48

+

300/95R46 
148A8 (148B)

310

1755

5400

840

825

W10

W9; W11

4,0

R1

Tubeless

12,4-46

+

300/95R52 
151A8

315

1905

5805

890

925

W10

W9, DW10, W11, DW11

4,0

R-1

Tubeless

+

380/90R50 
151A8 (151B)

390

1945

5885

890

975

W12

W11;W13

2,4

R1W

Tubeless

+

380/90R54 
152A8 (152B)

380

2040

6175

940

1025

W12

W11;W13

2,4

R1W

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*