TM2000

TM2000

Radial tyre for harvesting and combined machines, the result of the most advanced technology and experience of Trelleborg in agricultural tyres.

Trelleborg-Agricultural-Tires-TM2000_200x281

The latest generation radial tyre for harvesting and combined machines: the result of the most advanced technologies and experience of Trelleborg in agricultural tyres.

- High load capacity even at low pressure. The extensive footprint area allows a greater load to be carried for a given inflation pressure compared to standard tyres.

- Excellent traction capacity thanks to the flexible radial carcass and deep tractive lugs.

- Maximum resistance to impact and punctureing ensured by the high quality materials used.

- Optimal lateral stability even on difficult and very uneven terrain. Low vibration levels and high comfort in all working conditions.

Downloads

TM2000

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

620/75R26 
166A8

633

1590

4850

716

750

DW20B

3,2

R1-W

Tubeless

23.1R26

+

650/75R32 
172A8

662

1817

5495

805

825

DW20B

3,2

R1W

Tubeless

24.5-32

24.5R32

+

710/75R32 
177A8

735

1850

5595

830

875

DW23B

3,2

R1W

Tubeless

30,5-32

+

800/65R32 
178A8

800

1846

5595

829

875

DW27B

DW25B; DH27; DW28B

3,2

R1W

Tubeless

30,5-32

30.5LR32

+

900/60R32 
181A8

890

1900

5765

855

925

DW30B

DW27B; DW28B

3,2

R1W

Tubeless

30,5-32

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*