TM700

TM700

Line in /70 series, very well known for its performance and versatility, capable of optimising the tractors efficiency during its whole life cycle.

Trelleborg-Agricultural-Tires-TM700_200x281

  • Maximum self-cleaning
  • Excellent traction
  • High level of handling and comfort on the road
  • The advanced technology applied to the TM700 ensures excellent traction and adhesion with low slippage for minimum loss of energy and maximum power transmission to the ground.

    TM700 D is synonymous with drivability and drive comfort. The mark D version guarantees the same performance as the standard version, even at 65 km/h*. The ideal ratio between the footprint area and casing structure ensures good stability compared to competitive products.

Downloads

TM700 Brochure

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

420/70R28 
133D

415

1354

4025

608

650

W13

W12;W14L;DW12;DW13;DW14L

1,6

R1W

Tubeless

16,9-28 TR218

+

480/70R28 
140D

468

1415

4190

636

675

W15L

W14L; W16L; DW14L; DW15L; DW16L

1,6

R1W

Tubeless

16,9-28 TR218

+

480/70R30 
141D

468

1474

4425

667

700

W15L

W14L; W16L; DW14L; DW15L; DW16L

1,6

R1W

Tubeless

18,4-30 TR218

+

580/70R42 
158D

584

1908

5690

864

925

W18L

DW18L

1,6

R1W

Tubeless

20,8-42 TR218

+

620/70R42 
166D

625

1935

5855

871

925

DW20B

DW18L; W18L

2,4

R1W

Tubeless

+

300/70R20 
110A8 (110B)

286

945

2805

429

450

W9

W10; DW10

1,6

R1W

Tubeless

9,5-20 TR218

+

320/70R20 
113A8 (113B)

318

975

2905

439

475

W10

W9; W11; DW10; DW11

1,6

R1W

Tubeless

11,2-20 TR218

+

320/70R24 
116A8 (116B)

316

1099

3300

508

525

W10

W9; W11; DW10; DW11

1,6

R1W

Tubeless

11,2-24 TR218

+

320/70R28 
119A8 (119B)

316

1198

3605

552

575

W10

W9; W11; DW10; DW11

1,6

R1W

Tubeless

12,4-28 TR218

+

360/70R20 
120A8 (120B)

352

1038

3100

464

500

W11

W10; W12; DW10; DW11; DW12

1,6

R1W

Tubeless

11,2-20 TR218

+

360/70R28 
125A8 (125B)

352

1246

3745

568

600

W11

W10; W12; DW10; DW11; DW12

1,6

R1W

Tubeless

12,4-28 TR218

+

380/70R20 
122A8 (122B)

370

1088

3240

485

525

W12

W11; W13; DW11; DW12; DW13

1,6

R1W

Tubeless

14,5/80-20 TR15

+

380/70R24 
125A8 (125B)

370

1193

3560

538

575

W12

W11; W13; DW11; DW12; DW13

1,6

R1W

Tubeless

14,9-24 TR218

+

420/70R24 
130A8 (130B)

415

1253

3705

562

600

W13

W12; W14L; DW12; DW13; DW14L

1,6

R1W

Tubeless

16,9-24 TR218

+

480/70R24 
138A8 (138B)

468

1300

3875

580

625

W15L

W14L; W16L; DW14L; DW15L; DW16L

1,6

R1W

Tubeless

16,9-24 TR218

+

480/70R28 
145D (148A8)

468

1415

4240

636

675

W15L

W14L; W16L

2,4

R1W

Tubeless

16,9-28 TR218

+

480/70R34 
143A8 (143B)

468

1580

4720

716

750

W15L

W14L; W16L; DW14L; DW15L; DW16L

1,6

R1W

Tubeless

16,9-34 TR218

+

480/70R38 
145A8 (145B)

468

1684

5055

760

800

W15L

W14L; W16L; DW14L; DW15L; DW16L

1,6

R1W

Tubeless

18,4-38 TR218

+

520/70R30 
145A8 (145B)

520

1535

4590

680

725

W16L

W15L; W18L; DW15L; DW16L; DW18L

1,6

R1W

Tubeless

18,4-30 TR218

+

520/70R34 
148A8 (148B)

520

1638

4875

728

775

W16L

W15L; W18L; DW15L; DW16L

1,6

R1W

Tubeless

16,9-34 TR218

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*