TM800

TM800

With its outstanding field and road performance, the TM800 has been developed for high power tractors.

Trelleborg-Agricultural-Tires-TM800_200x281

TM800, one of the most successful product of our agricultural radial range, is D rated, able to reach 65 km/h on the road at the nominal pressure of 1.6 bar.

TM800 with its extra-large tread pattern offers maximum performance in the field and it is able to carry heavy loads and to work at very low pressure.

Its winning feature is its excellent performance on the road in term of stability, handling, comfort and long tyre life.

The wider surface guarantees low soil compaction improving farm productivity and crop yields.

The footprint area of TM800 tyre is larger, both at 1.6 bar and at 0.6 bar versus premium brand competitor tyre.

Downloads

TM800

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

320/65R18 
109A8 (109B)

310

871

2585

389

425

W9

W10, W10.5, W11

1,6 bar

R-1W

Tubeless

+

340/65R18 
113A8 (113B)

320

900

2695

396

425

W9

W10, W10.5, W11

1,6 bar

R-1W

Tubeless

+

540/65R24 
146A8

535

1312

3940

595

625

DW16L

W16L; W15L(°); W18L; DW15L(°)

2,4

R1W

Tubeless

16.9-24 TR218

+

540/65R34 
145D

530

1566

4710

710

750

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

1,6

R1W

Tubeless

16.9-34 TR218

+

650/65R42 
158D

645

1913

5780

860

925

DW20B

W18L(°); DW18L(°)

1,6

R1W

Tubeless

20.8-42 TR218

+

440/65R28 
131D

441

1283

3905

583

625

W14L

W13L

1,6

R1W

Tubeless

16.9-28 TR218

+

480/65R24 
133D

479

1234

3670

563

600

DW15L

W14L; W15L; W16L(°); DW14L; DW15L; DW16L(°)

1,6

R1W

Tubeless

16.9-24 TR218

+

480/65R28 
136D

479

1335

4025

605

650

DW15L

W14L; W15L; W16L(°); DW14L; DW16L(°)

1,6

R1W

Tubeless

16.9-28 TR218

+

540/65R24 
140D

530

1312

3940

595

625

DW16L

W16L; W15L(°); W18L;DW15L(°)

1,6

R1W

Tubeless

16.9-24 TR218

+

540/65R26 
141D

540

1365

4060

615

650

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

1,6

R1W

Tubeless

16.9-26 TR218

+

540/65R28 
142D

530

1413

4240

637

675

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

1,6

R1W

Tubeless

16.9-28 TR218

+

540/65R38 
147D

530

1667

5010

760

800

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

1,6

R1W

Tubeless

18.4-38 TR218

+

600/65R28 
147D

590

1491

4447

660

700

DW18L

W18L; DW20B

1,6

R1W

Tubeless

16.9-28 TR218

+

600/65R34 
151D

600

1644

4920

740

775

DW20B

DW18L; W18L

1,6

R1W

Tubeless

+

600/65R38 
153D

590

1745

5210

785

825

DW18L

W18L; DW20B

1,6

R1W

Tubeless

20.8-38 TR218

+

600/65R42 
154D

590

1847

5580

830

875

DW18L

W18L; DW20B

1,6

R1W

Tubeless

20.8-42 TR218

+

650/65R42 
165D (168A8)

645

1927

5815

925

DW20B

DW18L

2,4

R1-W

Tubeless

20.8-42 TR218

+

710/70R38 
166D

716

1959

5765

884

925

DW23B

1,6

R1W

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*