TH400

TH400

New radial line designed for telescopic handlers, backhoes and compact loaders.

Trelleborg-Agro-Industrial-Tire-TH400_200x281Versatile in several applications, TH400 is able to operate on the toughest soils while coping with the most demanding conditions. The new Trelleborg range provides your machine with high stability even when the boom is fully extended to handle heavy loads. TH400 upgrades the safety standards of your machine while extending the efficiency of your operations.

The advanced TH400 radial carcass along with the reinforced structure ensure the maximum machine stability even on tough slopes permitting great manoeuvrability and comfort. The TH400 design results in a reduction of lateral deformation of more than 20%.

The innovative TH400 tread pattern has been engineered and designed to maximize abrasion and wear resistance, boosting the overall strength and mileage of the tyre, even on the toughest soils whilst handling heavy loads.

The shoulder and the lug shapes lead to high traction capacity during farming applications even on muddy and soft soils.

The unique Trelleborg design at the base of the lug enhances the self-cleaning performance of the tyre.

TH400 excels in rolling resistance performance with consequent low fuel consumption and emissions, increasing your operation profitability while respecting the environment.

Downloads

TH400

Agro indsutrial Extending efficiency  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Replace Pressure Table

11LR16 
122A8

290

850

2530

370

400

W8

W10L

2,4

R-1W

Tubeless

+

480/80R26 
160A8 (160B)

495

1425

4315

630

675

DW15L

DW16L

3,2

R4

Tubeless

18.4-26

+

340/80R18 
143A8 (143B)

351

994

3020

440

475

11

W10; 11SDC; W11; 12; 12SDC

4,0

R4

Tubeless

12.5 R18

+

400/70R18 
147A8 (147B)

403

1010

3040

450

475

13

12; 12SDC

4,0

R4

Tubeless

15.5/70 -18

+

400/70R20 
149A8 (149B)

395

1065

3200

475

525

13

12; 12SDC; 13SDC; 14

4,0

R4

Tubeless

16.0/70R20

+

400/70R24 
152A8 (152B)

400

1165

3520

520

575

DW13

DW14L, W14L

4,0

R4

Tubeless

16/70-24

+

440/80R24 
161A8 (161B)

457

1312

3975

585

625

DW14L

DW15L; 14; TW14L

4,0

R4

Tubeless

16.9R24

+

500/70R24 
164A8 (164B)

495

1302

3940

580

625

DW16L

DW15L; 16

4,0

R4

Tubeless

19.5-R24

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *