Combine Harvester

Combine Harvesters

11Products
Trelleborg-Agricultural Tires-TM3000_1024x575
TM3000
  • Maximise the load capacity of the tyre at low inflation pressure
  • It is the right choice to boost harvesting productivity
Read more

Trelleborg-Agricultural Tires-TM2000_1024x575
TM2000
  • Excellent traction capacity
  • Maximum resistance to impact and punctureing
  • Optimal lateral stability even on difficult and very uneven terrain
Read more

Trelleborg-Agricultural Tires-TM900HighPower_1024x575
TM900 High Power
  • Developed to be fitted on high powered tractors with an high load capacity requirement
  • Able to transfer to the ground the high torque of the biggest agricultural vehicles
  • Great traction on all kind of soils
Read more

Agricultural Tires/Trelleborg-Agricultural Tires-TM800_1024x575
TM800
  • D rated, able to reach 65 km/h on the road at the nominal pressure of 1.6 bar
  • Extra-large tread pattern
  • Able to carry heavy loads and to work at very low pressure
Read more

Trelleborg-Agro-Industrial-Tires- Radial -TH400_1024x575
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Trelleborg-Agricultural Tires-Twin Tractor T414_1024x575
T414 Twin Tractor
  • Pattern with deep effective lugs in three different angles for maximum traction and excellent self cleaning
Read more

Trelleborg-Trailer-Tires-Twin-Implement-T404_1024x575
T404 Twin Implement
  • Suitable for soft terrain
  • Characterized by its rounded shoulder design and wide contact area
Read more



TrelleborgCerchio_1024x575
Wheels and Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3.5 inches to 46 inches
Read more


12