Brawler HPS (High Performance Solid) tyres are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.
• Up to 3 times more wearable rubber than pneumatic tyres
• Fits OEM wheels
• Elliptical apertures for increased deflection
• Soft Ride construction reduces vibration and protects machine and operator
Trelleborg Construction series tires tracks and wheels
Download (pdf)Tire Size | Alternative Size |
Rim |
Overall Diameter [mm] |
Section Width [mm] |
Tread Depth [mm] |
Load Capacity 10 km/h [kg] |
17.5-25 | 445/80-25 | 14.0-25 | 1.340 | 446 | 155 |
8.805 |
20.5-25 | 525/80-25 | 17.0-25 |
1.495 | 527 |
188 | 12.155 |
23.5-25 | 605/80-25 | 19.5-25 |
1.630 | 606 | 216 |
15.320 |
26.5-25 | 685/80-25 | 22.0-25 |
1.715 | 718 | 236 | 18.295 |
29.5-25 | 25.0-25 | 1.845 | 761 | 264 | 22.540 | |
18.00-33 | 13.0-33 | 1.816 | 457 | 216 | 12.000 |
Tyre Size | Alternative Size |
Rim Size |
Overall Diameter [mm] |
Section Width [mm] |
Tread Depth [mm] |
Load Capacity 10km/h [kg] |
17.5-25 | 445/80-25 | 14.0-25 | 1340 | 446 | 155 |
8805 |
20.5-25 | 525/80-25 | 17.0-25 | 1495 | 527 |
188 | 12155 |
23.5-25 | 605/80-25 | 19.5-25 | 1630 | 606 | 216 |
15320 |
26.5-25 | 685/80-25 | 22.0-25 | 1715 | 718 | 236 | 18295 |
29.5-25 | 25.0-25 |
1845 |
761 |
264 |
22540 |
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.