Brawler HPS Smooth

Brawler HPS Smooth (Solid) 

Brawler HPS (High Performance Solid) tyres are designed to perform in extreme environments.

Trelleborg_Brawler_HPS-Smooth_200x281Brawler HPS (High Performance Solid) tyres are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

• Up to 3 times more wearable rubber than pneumatic tyres

• Fits OEM wheels

• Custom traction tread available up to 7 inches deep

Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks & wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Tire O.D.
[mm]
Width
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
Load Capacity
16 km/h [kg]
Load Capacity
25km/h [kg]
17.5x25/14 1340 446 155 563 11745 10220 9400
20.5x25/17 1495 527 188 835 16210 14105 12970
23.5x25/19 1630 606 216 1168 20425 17770 16340
26.5x25/22 1715 718 236 1557 24390 21220 19515
29.5x25/25 1845 761 264 1956 30050 26145 24040

Product Movies

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *